Product specifications
Characteristic | Value | Description |
---|---|---|
A: Tandem Gr.3+1 family | PRT | SNW3NN + SNP1NN |
B: 1st stage displacement | 033 | Displacement 33cc |
C: 2nd stage displacement | 6,0 | Displacement 6,0cc |
D: Rotation | R | Product with clockwise rotation |
E: Project version | 1 | With intermediate flange |
F: Mounting flange | 01 | Flange with pilot D.50.8 and 4 holes for bolts (98,4x128,1) |
G: Drive gear | BL | Taper 1:8 - M14 x 1,5 - Key = 4 ; rear spline DIN 5482 22 x 19 L=16,5 CO41-CO42 |
H: Rear cover | P1 | Standard Cover for pump |
I: 1st stage inlet size | CA | 27x51xM10 |
J: 1st stage outlet size | C7 | 20x40xM8 |
K: 1st stage ports position | NN | Standard from catalogue |
L: 2nd stage inlet size | C2 | 12x26xM5 |
M: 2nd stage outlet size | C2 | 12x26xM5 |
N: 2nd stage ports position | NN | Standard from catalogue |
O-Ring, Inside Diameter | / | Slash |
O: Seals | N | Standard seal |
OC DELIMITER (-) | - | - |
P: Screws | N | Standard screws |
Q: Valve setting | NNN | without valve |
R: Mark type | N | Std Sauer Danfoss Marking |
S: Mark position | N | Position Marking standard |
Slash separator | / | Slash |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |