Product specifications
Characteristic | Value | Description |
---|---|---|
A: Tandem Gr.3+3 family | PRR | SNW3NN + SNQ3NN |
B: 1st stage displacement | 075 | Displacement 75cc |
C: 2nd stage displacement | 038 | Displacement 38cc |
D: Rotation | R | Right rotation |
E: Project version | N | Without intermediate flange |
F: Mounting flange | 03 | Flange with pilot D.60,3 and 4 holes for bolts |
G: Drive gear | BM | Taper 1:8 - M16 x 1,5 - Key = 4,79 ; rear spline DIN 5482 22 x 19 L=16,5 CO43 |
H: Rear cover | P1 | Standard Cover for pump |
I: 1st stage inlet size | A5 | 37,5/27x35,71x69,85x1/2-13UNC |
J: 1st stage outlet size | A4 | 31x30,18x58,72x7/16-14UNC |
K: 1st stage ports position | NN | Standard from catalogue |
L: 2nd stage inlet size | A4 | 31x30,18x58,72x7/16-14UNC |
M: 2nd stage outlet size | A3 | 25x26,19x52,37x3/8-16UNC |
N: 2nd stage ports position | NN | Standard from catalogue |
O-Ring, Inside Diameter | / | Slash |
O: Seals | N | Standard seal |
OC DELIMITER (-) | - | - |
P: Screws | N | Standard screws |
Q: Valve setting | NNN | without valve |
R: Mark type | N | Std Sauer Danfoss Marking |
S: Mark position | N | Position Marking standard |
Slash separator | / | Slash |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |