• Log in
Danfoss logo
  • Products
  • Product configurators
  • Tools
  • Download center
  • Where to buy
  • Support
  • Home
  • Products
  • Pumps
  • Mobile pumps
  • Gear pumps
  • Low noise aluminum gear pumps

Low noise aluminum gear pumps

Available with displacements from 6.2 cm3 to 28.9 cm3 [0.37 in3 to 1.75 in3], our unique pumps provide high efficiency with low noise and vibration. Their flow pulsation is 78% lower than that of comparable standard gear pumps because they have almost twice as many teeth.

  • Low noise single stage category image

    Low noise single stage

    The low noise single-stage pump is pressure balanced for exceptional efficiency, and since it typically emits 10 dB(A) less noise than the alternatives, its use relieves you of the need for secondary noise-reduction measures.

  • Low noise compact multiple stage category image

    Low noise compact multiple stage

    This pressure-balanced solution adds high efficiency and noise reduction to the high-torque capabilities of the compact GearMe design. Like the quiet operation, diminished flow pulsation and vibration also improve operator comfort.

  • About Danfoss
  • Release notes
  • Privacy policy
  • Terms of use
  • General information
  • LinkedIn
  • X
  • Facebook
  • YouTube
  • Instagram