Low noise single stage-product-category

Low noise single stage

The low noise single-stage pump is pressure balanced for exceptional efficiency, and since it typically emits 10 dB(A) less noise than the alternatives, its use relieves you of the need for secondary noise-reduction measures.

Features and benefits 

  • Easy installation and machine design flexibility due to compact dimensions
  • High torque transmission and working performance
  • No need for secondary noise reduction measures
  • Almost twice the number of teeth of a standard gear pump of the same frame size
  • Reduced flow pulsation and vibration, which improves operator comfort
  • Reduced noise emissions by up to 10 dB(A) on average compared with standard gear pumps
  • Helps meet legal NVH (noise, vibration, harshness) requirements

Applications 

  • Tractors and wheel loaders 
  • Telehandlers 
  • Sweepers and rollers 
  • Combines and harvesters 
  • Excavators 
  • Cab-equipped mobile machines 
  • Forklifts and lift trucks  
  • Aerial work platforms  

Specifications

Frame

Size 

Displacement

cm3 [in3]  

 Rated pressure

 bar [psi]  

Min. speed at 0-100 bar

rpm  

Max. speed 

rpm 

Theoretical flow at max. speed

l/min [US gal/min]

6.0

6.2 [0.37]

250 [3,625]

600

4,000

24.72 [6.4]

8.0

8.6 [0.53]

250 [3,625]

600

4,000

34.8 [9.2]

011

11.1 [0.68]

250 [3,625]

500

4,000

44.4 [11.7]

014

14.8 [0.90]

250 [3,625]

500

3,500

51.8 [13.7]

017

17.2 [1.06]

250 [3,625]

500

3,000

51.9 [13.7]

019

19.7 [1.21]

240 [3,480]

500

3,000

59.4 [15.7]

022

23.4 [1.43]

210 [3,045]

500

3,000

70.5 [18.6]

025

25.8 [1.58]

190 [2,755]

500

3,000

77.8 [20.6]

028

28.9 [1.75]

180 [2,610]

500

2,500

72.5 [19.1]

Notes: 

  • The rated and peak pressure mentioned in the table are only for pumps with flanged ports. When
    threaded ports are required, a de-rated performance has to be considered. To verify the compliance of a high pressure application with a threaded ports pump, contact a Danfoss representative.
  • Also available with displacement 40 cm3 [2.44 in3] for lubrication.

Shhark Pumps Drawing