Rugid aluminum multiple stage
Our multi-stage pumps have external splined drive shafts connected through couplings and intermediate steel plates. The individual pumps are hydraulically independent, which enables the efficient operation of several machine functions, and you have a choice of one common inlet or multiple inlets.
Features and benefits
- Highly polished shaft and gears improve mechanical efficiency and reduce wear on components
- Optimized trapped-oil relief areas help reduce pressure ripple for quieter operation and decreased input power requirements
- Field reversible with no extra parts needed
- Extra shafts, porting, and mounting configurations, as well as a wide range of displacements
Applications
- Agriculture
- Harvesters
Specifications
|
Series |
Displacement cm3 [in3] |
Max. intermittent pressure bar [psi] * |
Rated speed rpm * |
Minimum output flow at 207 bar [3,000 psi] and rated speed l/min [US gal/min] |
|
26
|
6.6 [0.40] |
241 [3,500] |
3,600 |
20.1 [5.3] |
|
8.2 [0.50] |
241 [3,500] |
3,600 |
25.0 [6.6] |
|
|
9.5 [0.58] |
241 [3,500] |
3,600 |
29.5 [7.8] |
|
|
10.8 [0.66] |
241 [3,500] |
3,600 |
33.7 [8.9] |
|
|
13.8 [0.84] |
241 [3,500] |
3,600 |
43.5 [11.5] |
|
|
16.7 [1.02] |
241 [3,500] |
3,600 |
55.3 [14.6] |
|
|
19.7 [1.20] |
241 [3,500] |
3,200 |
57.9 [15.3] |
|
|
22.5 [1.37] |
241 [3,500] |
3,000 |
62.1 [16.4] |
|
|
24.3 [1.48] |
241 [3,500] |
3,000 |
67.0 [17.7] |
|
|
25.2 [1.54] |
241 [3,500] |
3,000 |
69.7 [18.4] |
|
|
27.7 [1.69] |
241 [3,500] |
3,000 |
76.5 [20.2] |
|
|
29.0 [1.77] |
234 [3,400] |
3,000 |
79.9 [21.1] |
|
|
30.6 [1.87] |
224 [3,250] |
3,000 |
84.4 [22.3] |
|
|
L2
|
21.3 [1.30] |
276 [4,000] |
3,500 |
61.3 [16.2] |
|
25.4 [1.55] |
276 [4,000] |
3,000 |
64.7 [17.1] |
|
|
29.2 [1.78] |
276 [4,000] |
3,000 |
78.0 [20.6] |
|
|
33.6 [2.05] |
276 [4,000] |
2,750 |
83.3 [22.0] |
|
|
38.2 [2.33] |
276 [4,000] |
2,750 |
94.6 [25.0] |
|
|
42.8 [2.61] |
276 [4,000] |
2,500 |
96.1 [25.4] |
|
|
46.7 [2.85] |
252 [3,650] |
2,500 |
105.2 [27.8] |
|
|
51.1 [3.12] |
234 [3,400] |
2,500 |
115.1 [30.4] |
|
|
55.2 [3.37] |
217 [3,150] |
2,250 |
112.0 [29.6] |
* See Technical Information document for maximum continuous ratings