Rugid aluminum gear pumps-product-category

Rugid aluminum gear pumps

Our Rugid aluminum gear pumps come in compact, pre-engineered packages and are ideal for a variety of industrial and agricultural applications. Available with displacements from 6.6 cm3 to 55.2 cm3 [0.40 in3 to 3.37 in3], they have die-cast aluminum housings, end covers, and flanges to provide rigidity that protects the fixed bushings.

Features and benefits

  • Highly polished shaft and gears improve mechanical efficiency and reduce wear on components
  • Optimized trapped-oil relief areas help reduce pressure ripple for quieter operation and decreased input power requirements
  • Field reversible with no extra parts needed
  • Extra shafts, porting, and mounting configurations, as well as a wide range of displacements

Applications

  • Agriculture
  • Harvesters

Specifications

Series

Displacement

cm3 [in3]

Max. intermittent pressure

bar [psi] *

Rated speed

rpm *

Minimum output flow at 207 bar [3,000 psi] and rated speed

l/min [US gal/min]

26

6.6 [0.40] 241 [3,500]3,60020.1 [5.3]
8.2 [0.50] 241 [3,500]3,60025.0 [6.6]
9.5 [0.58] 241 [3,500]3,60029.5 [7.8]
10.8 [0.66] 241 [3,500]3,60033.7 [8.9]
13.8 [0.84] 241 [3,500]3,60043.5 [11.5]
16.7 [1.02] 241 [3,500]3,60055.3 [14.6]
19.7 [1.20] 241 [3,500]3,20057.9 [15.3]
22.5 [1.37] 241 [3,500]3,00062.1 [16.4]
24.3 [1.48] 241 [3,500]3,00067.0 [17.7]
25.2 [1.54] 241 [3,500]3,00069.7 [18.4]
27.7 [1.69] 241 [3,500]3,00076.5 [20.2]
29.0 [1.77] 234 [3,400]3,00079.9 [21.1]
30.6 [1.87] 224 [3,250]3,00084.4 [22.3]

L2

21.3 [1.30]276 [4,000]3,50061.3 [16.2]
25.4 [1.55]276 [4,000]3,00064.7 [17.1]
29.2 [1.78]276 [4,000]3,00078.0 [20.6]
33.6 [2.05]276 [4,000]2,75083.3 [22.0]
38.2 [2.33]276 [4,000]2,75094.6 [25.0]
42.8 [2.61]276 [4,000]2,50096.1 [25.4]
46.7 [2.85]252 [3,650]2,500105.2 [27.8]
51.1 [3.12]234 [3,400]2,500115.1 [30.4]
55.2 [3.37]217 [3,150]2,250112.0 [29.6]

* See Technical Information document for maximum continuous ratings and other information.

Product types shown: 2