Danfoss logo
Rugid aluminum gear pumps-product-category

Rugid aluminum gear pumps

Our Rugid aluminum gear pumps come in compact, pre-engineered packages and are ideal for a variety of industrial and agricultural applications. Available with displacements from 6.6 cm3 to 55.2 cm3 [0.40 in3 to 3.37 in3], they have die-cast aluminum housings, end covers, and flanges to provide rigidity that protects the fixed bushings.

Features and benefits 

  • Highly polished shaft and gears improve mechanical efficiency and reduce wear on components
  • Optimized trapped-oil relief areas help reduce pressure ripple for quieter operation and decreased input power requirements
  • Field reversible with no extra parts needed
  • Extra shafts, porting, and mounting configurations, as well as a wide range of displacements

 Applications 

  • Agriculture 
  • Harvesters 

Specifications 

Series

Displacement  

cm3  [in3]  

Max. intermittent pressure   

bar [psi] * 

Rated speed  

rpm * 

Minimum output flow at 207 bar [3,000 psi] and rated speed

l/min [US gal/min]

 26

 

 

 

 

 

 

 

 

 

 

 

 

6.6 [0.40]  

241 [3,500]

3,600

20.1 [5.3]

8.2 [0.50]  

241 [3,500]

3,600

25.0 [6.6]

9.5 [0.58]  

241 [3,500]

3,600

29.5 [7.8]

10.8 [0.66]  

241 [3,500]

3,600

33.7 [8.9]

13.8 [0.84]  

241 [3,500]

3,600

43.5 [11.5]

16.7 [1.02]  

241 [3,500]

3,600

55.3 [14.6]

19.7 [1.20]  

241 [3,500]

3,200

57.9 [15.3]

22.5 [1.37]  

241 [3,500]

3,000

62.1 [16.4]

24.3 [1.48]  

241 [3,500]

3,000

67.0 [17.7]

25.2 [1.54]  

241 [3,500]

3,000

69.7 [18.4]

27.7 [1.69]  

241 [3,500]

3,000

76.5 [20.2]

29.0 [1.77]  

234 [3,400]

3,000

79.9 [21.1]

30.6 [1.87] 

224 [3,250]

3,000

84.4 [22.3]

 L2

 

21.3 [1.30]

276 [4,000]

3,500

61.3 [16.2]

25.4 [1.55]

276 [4,000]

3,000

64.7 [17.1]

29.2 [1.78]

276 [4,000]

3,000

78.0 [20.6]

33.6 [2.05]

276 [4,000]

2,750

83.3 [22.0]

38.2 [2.33]

276 [4,000]

2,750

94.6 [25.0]

42.8 [2.61]

276 [4,000]

2,500

96.1 [25.4]

46.7 [2.85]

252 [3,650]

2,500

105.2 [27.8]

51.1 [3.12]

234 [3,400]

2,500

115.1 [30.4]

55.2 [3.37]

217 [3,150]

2,250

112.0 [29.6]

* See Technical Information document for maximum continuous ratings and other information.

Products shown: 2