Rugid aluminum gear pumps
Our Rugid aluminum gear pumps come in compact, pre-engineered packages and are ideal for a variety of industrial and agricultural applications. Available with displacements from 6.6 cm3 to 55.2 cm3 [0.40 in3 to 3.37 in3], they have die-cast aluminum housings, end covers, and flanges to provide rigidity that protects the fixed bushings.
Features and benefits
- Highly polished shaft and gears improve mechanical efficiency and reduce wear on components
- Optimized trapped-oil relief areas help reduce pressure ripple for quieter operation and decreased input power requirements
- Field reversible with no extra parts needed
- Extra shafts, porting, and mounting configurations, as well as a wide range of displacements
Applications
- Agriculture
- Harvesters
Specifications
Series | Displacement cm3 [in3] | Max. intermittent pressure bar [psi] * | Rated speed rpm * | Minimum output flow at 207 bar [3,000 psi] and rated speed l/min [US gal/min] |
26 | 6.6 [0.40] | 241 [3,500] | 3,600 | 20.1 [5.3] |
| 8.2 [0.50] | 241 [3,500] | 3,600 | 25.0 [6.6] | |
| 9.5 [0.58] | 241 [3,500] | 3,600 | 29.5 [7.8] | |
| 10.8 [0.66] | 241 [3,500] | 3,600 | 33.7 [8.9] | |
| 13.8 [0.84] | 241 [3,500] | 3,600 | 43.5 [11.5] | |
| 16.7 [1.02] | 241 [3,500] | 3,600 | 55.3 [14.6] | |
| 19.7 [1.20] | 241 [3,500] | 3,200 | 57.9 [15.3] | |
| 22.5 [1.37] | 241 [3,500] | 3,000 | 62.1 [16.4] | |
| 24.3 [1.48] | 241 [3,500] | 3,000 | 67.0 [17.7] | |
| 25.2 [1.54] | 241 [3,500] | 3,000 | 69.7 [18.4] | |
| 27.7 [1.69] | 241 [3,500] | 3,000 | 76.5 [20.2] | |
| 29.0 [1.77] | 234 [3,400] | 3,000 | 79.9 [21.1] | |
| 30.6 [1.87] | 224 [3,250] | 3,000 | 84.4 [22.3] | |
L2 | 21.3 [1.30] | 276 [4,000] | 3,500 | 61.3 [16.2] |
| 25.4 [1.55] | 276 [4,000] | 3,000 | 64.7 [17.1] | |
| 29.2 [1.78] | 276 [4,000] | 3,000 | 78.0 [20.6] | |
| 33.6 [2.05] | 276 [4,000] | 2,750 | 83.3 [22.0] | |
| 38.2 [2.33] | 276 [4,000] | 2,750 | 94.6 [25.0] | |
| 42.8 [2.61] | 276 [4,000] | 2,500 | 96.1 [25.4] | |
| 46.7 [2.85] | 252 [3,650] | 2,500 | 105.2 [27.8] | |
| 51.1 [3.12] | 234 [3,400] | 2,500 | 115.1 [30.4] | |
| 55.2 [3.37] | 217 [3,150] | 2,250 | 112.0 [29.6] |
* See Technical Information document for maximum continuous ratings
Product types shown: 2

Rugid aluminum multiple stage
Our multi-stage pumps have external splined drive shafts connected through couplings and intermediate steel plates. The individual pumps are hydraulically independent, which enables the efficient operation of several machine functions, and you have a choice of one common inlet or multiple inlets.