Rugid aluminum single stage
The single pump is suitable for standard applications and is available with SAE, DIN, and European standard mounting flanges and ports.
Features and benefits
- Highly polished shaft and gears improve mechanical efficiency and reduce wear on components
- Optimized trapped-oil relief areas help reduce pressure ripple for quieter operation and decreased input power requirements
- Field reversible with no extra parts needed
- Extra shafts, porting, and mounting configurations, as well as a wide range of displacements
Applications
- Agriculture
- Harvesters
Specifications
Series | Displacement cm3 [in3] | Max. intermittent pressure bar [psi] * | Rated speed rpm * | Minimum output flow at 207 bar [3,000 psi] and rated speed l/min [US gal/min] |
26
| 6.6 [0.40] | 241 [3,500] | 3,600 | 20.1 [5.3] |
8.2 [0.50] | 241 [3,500] | 3,600 | 25.0 [6.6] | |
9.5 [0.58] | 241 [3,500] | 3,600 | 29.5 [7.8] | |
10.8 [0.66] | 241 [3,500] | 3,600 | 33.7 [8.9] | |
13.8 [0.84] | 241 [3,500] | 3,600 | 43.5 [11.5] | |
16.7 [1.02] | 241 [3,500] | 3,600 | 55.3 [14.6] | |
19.7 [1.20] | 241 [3,500] | 3,200 | 57.9 [15.3] | |
22.5 [1.37] | 241 [3,500] | 3,000 | 62.1 [16.4] | |
24.3 [1.48] | 241 [3,500] | 3,000 | 67.0 [17.7] | |
25.2 [1.54] | 241 [3,500] | 3,000 | 69.7 [18.4] | |
27.7 [1.69] | 241 [3,500] | 3,000 | 76.5 [20.2] | |
29.0 [1.77] | 234 [3,400] | 3,000 | 79.9 [21.1] | |
30.6 [1.87] | 224 [3,250] | 3,000 | 84.4 [22.3] | |
L2
| 21.3 [1.30] | 276 [4,000] | 3,500 | 61.3 [16.2] |
25.4 [1.55] | 276 [4,000] | 3,000 | 64.7 [17.1] | |
29.2 [1.78] | 276 [4,000] | 3,000 | 78.0 [20.6] | |
33.6 [2.05] | 276 [4,000] | 2,750 | 83.3 [22.0] | |
38.2 [2.33] | 276 [4,000] | 2,750 | 94.6 [25.0] | |
42.8 [2.61] | 276 [4,000] | 2,500 | 96.1 [25.4] | |
46.7 [2.85] | 252 [3,650] | 2,500 | 105.2 [27.8] | |
51.1 [3.12] | 234 [3,400] | 2,500 | 115.1 [30.4] | |
55.2 [3.37] | 217 [3,150] | 2,250 | 112.0 [29.6] |
* See Technical Information document for maximum continuous ratings