Product specifications
Characteristic | Value | Description |
---|---|---|
Product | DE4L | D-series left-hand quadruple |
Front displacement and input drive | 32SH | 31.8cc / splined shaft: SAE 13 tooth spline x 1.62 inch extension |
Mounting flange | BB | SAE B 2 bolt |
Porting after first section | 708 | Bearing plate, 1 1/4 inch beaded tube inlet, 1 1/16-12 ORB outlet |
Second section displacement | 21 | 20.5 cc [1.25 CIR] |
Porting after second section | 704 | (N)PORTS,1 1/4"TUBE,7/8" ORB |
Third section displacement | 21 | 21: 20.5cc [1.25 CIR] |
Porting prior to rear cover | 113 | Bearing plate, no inlet, 7/8-14 ORB outlet |
Rear displacement | 07 | 7.0cc [0.43 CIR] |
Rear cover and porting | N113 | Cover, no inlet, 7/8-14 ORB outlet |
Control setting | NNN | No controls |
Relief valve pressure | 000 | No relief valve |
Screws | BV | BV: Screws |
Nameplate | AN | Standard nameplate |
Special features | NNN | Standard black paint |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |