Product specifications
Characteristic | Value | Description |
---|---|---|
Product | DE3L | D-series right-hand triple |
Front displacement and input drive | 29SH | 29.0cc / splined shaft: SAE 13 tooth spline x 1.62 inch extension |
Mounting flange | BB | SAE B 2 bolt |
Porting after first section | 956 | Bearing plate, 1 1/4 inch code 61 inlet, 3/4-14 BSPP outlet |
Second section displacement | 23 | 22.5 cc [1.37 CIR] |
Porting prior to rear cover | 405 | Bearing plate, no inlet, 3/4-14 BSPP outlet |
Rear displacement | 07 | 7.0cc [0.43 CIR] |
Rear cover and porting | E401 | Cover, relief, no inlet, 1/2-14 BSPP outlet, 1/2-14 BSPP relief outlet (externally drained relief) |
Control setting | R2N | Fixed cartridge relief valve (41-248 bar) |
Relief valve pressure | 041 | 41 bar [600 psi] |
Screws | BM | BM: Screws |
Nameplate | AN | Standard nameplate |
Special features | NNN | Standard black paint |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |