Product specifications
Characteristic | Value | Description |
---|---|---|
Product | DE3R | D-series left-hand triple |
Front displacement and input drive | 17SH | 17.0cc / splined shaft: SAE 13 tooth spline x 1.62 inch extension |
Mounting flange | BB | SAE B 2 bolt |
Porting after first section | 254 | Bearing plate, M33x2 ORP inlet, M27x1.5 ORP outlet |
Second section displacement | 11 | 10.8 cc [0.66 CIR] |
Porting prior to rear cover | 254 | Bearing plate, M33x2 ORP inlet, M27x1.5 ORP outlet |
Rear displacement | A5 | 17 cc [1.04 CIR] for use with auxiliary 9 tooth cover (B104) |
Rear cover and porting | B104 | Cover, auxiliary, internal 9T, 1 5/16-12 ORB inlet, 1 1/16-12 ORB outlet |
Control setting | NNN | No controls |
Relief valve pressure | 000 | No relief valve |
Screws | BF | BF: Screws |
Nameplate | AN | Standard nameplate |
Special features | NNN | Standard black paint |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |