Product specifications
Characteristic | Value | Description |
---|---|---|
Product | DE2R | D-series left-hand dual |
Front displacement and input drive | 41SH | 41.0cc / splined shaft: SAE 13 tooth spline x 1.62 inch extension |
Mounting flange | BP | SAE B 2 bolt, for integral LS/PFD cover (with T-seal shaft seal) |
Porting prior to rear cover | 104 | Bearing plate, 1 5/16-12 ORB inlet, 1 1/16-12 ORB outlet |
Rear displacement | 19 | 19cc [1.16 CIR] |
Rear cover and porting | S23B | Cover, steering, 1 5/16-12 ORB inlet, 3/4-16 ORB CF outlet, 7/8-14 ORB EF outlet (PIB design) |
Control setting | 15N | 4 GPM [15.1 l/m] PFD, for use with older PIB relief PFD cover modules (DPxxx DSxxx) |
Relief valve pressure | 159 | 159 bar [2300 psi] |
Screws | GR | GR: Screws |
Nameplate | AN | Standard nameplate |
Special features | NNN | Standard black paint |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |