Product specifications
Characteristic | Value | Description |
---|---|---|
Product | DE2L | D-series right-hand dual |
Front displacement and input drive | 25SF | 25.4cc / splined shaft: SAE 11 tooth spline x 1.25 inch extension |
Mounting flange | AA | SAE A 2 bolt |
Porting prior to rear cover | 705 | Bearing plate, 1 1/2 inch beaded tube inlet, 1 1/16-12 ORB outlet, note: inlet tube is stepped down to 1 1/4 inch |
Rear displacement | 13 | 12.6cc [0.77 CIR] |
Rear cover and porting | N113 | Cover, no inlet, 7/8-14 ORB outlet |
Control setting | NNN | No controls |
Relief valve pressure | 000 | No relief valve |
Screws | AV | AV: Screws |
Nameplate | AN | Standard nameplate |
Special features | NNN | Standard black paint |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |