Product specifications
Characteristic | Value | Description |
---|---|---|
Product | DE2R | D-series left-hand dual |
Front displacement and input drive | 07PB | 7.0cc / parallel shaft: 7/8 inch diameter x 1.62 inch extension, with 1/4 inch key |
Mounting flange | AA | SAE A 2 bolt |
Porting prior to rear cover | 125 | Bearing plate, 1 5/8-12 ORB inlet, 1 1/16-12 ORB outlet |
Rear displacement | 07 | 7.0cc [0.43 CIR] |
Rear cover and porting | N126 | Cover, no inlet, 1 1/16-12 ORB outlet |
Control setting | NNN | No controls |
Relief valve pressure | 000 | No relief valve |
Screws | AT | AT: Screws |
Nameplate | AN | Standard nameplate |
Special features | NNN | Standard black paint |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |