Product specifications
Characteristic | Value | Description |
---|---|---|
Product | DE2R | D-series left-hand dual |
Front displacement and input drive | 25SH | 25.4cc / splined shaft: SAE 13 tooth spline x 1.62 inch extension |
Mounting flange | BB | SAE B 2 bolt |
Porting prior to rear cover | 150 | Bearing plate, 1 5/8-12 ORB inlet, 1 5/16-12 ORB outlet, note: this is for an XD configuration! Must have S00X- option |
Rear displacement | X8 | 22.5 cc [1.37 CIR], for AS section 2 of an XD pump for forward outlet flow |
Rear cover and porting | N100 | Cover, XD cover, no inlet/outlet (works with S00X* displacement modules) |
Control setting | NNN | No controls |
Relief valve pressure | 000 | No relief valve |
Screws | AY | AY: Screws |
Nameplate | AN | Standard nameplate |
Special features | NNN | Standard black paint |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |