Product specifications
Characteristic | Value | Description |
---|---|---|
Product | DE2L | D-series right-hand dual |
Front displacement and input drive | 25SC | 25.4cc / splined shaft: SAE 11 tooth spline x 1.50 inch extension |
Mounting flange | AA | SAE A 2 bolt |
Porting prior to rear cover | 126 | Bearing plate, no inlet, 1 1/16-12 ORB outlet |
Rear displacement | 17 | 17cc [1.04 CIR] |
Rear cover and porting | N732 | Cover, 1 1/4 inch beaded tube rear inlet, 1 1/16-12 ORB rear outlet (special machining on cover) |
Control setting | NNN | No controls |
Relief valve pressure | 000 | No relief valve |
Screws | ST | ST: Screws |
Nameplate | AN | Standard nameplate |
Special features | NNN | Standard black paint |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |