Product specifications
Characteristic | Value | Description |
---|---|---|
Product | DE2R | D-series left-hand dual |
Front displacement and input drive | 25SH | 25.4cc / splined shaft: SAE 13 tooth spline x 1.62 inch extension |
Mounting flange | BB | SAE B 2 bolt |
Porting prior to rear cover | 928 | Bearing plate, 1 1/2 inch beaded tube inlet, M27x2 ORP outlet, note: additional M16x1.5 and M22 ORP ports on inlet side |
Rear displacement | 14 | 14.3cc [0.87 CIR] |
Rear cover and porting | N208 | Cover, no inlet, M18x1.5 ORP outlet |
Control setting | NNN | No controls |
Relief valve pressure | 000 | No relief valve |
Screws | AX | AX: Screws |
Nameplate | AB | John Deere part number on nameplate |
Special features | NNN | Standard black paint |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |