Product specifications
Characteristic | Value | Description |
---|---|---|
A: Single stage family | SHP2 | Std on top-drive gear side |
B: Displacement | 014 | 14,31 cc |
C: Rotation | R | Clockwise rotation |
D: Mounting flange | D10 | Pilot Ø52+4 holes+OR (03) |
E: Shaft type | I10 | Tang 8x17,8xL6,5 (CA) |
F: Inlet size | F5 | 3/4 GAS |
G: Outlet size | F4 | 1/2 GAS |
H: Rear cover | P10 | Pump Cover (P1) |
I: Shaft seal | V | Viton |
J: Sealing | N | NBR |
K: Screws | N | Burnished screws |
L: Valve settings | N00 | No valve |
M: Marking type | N | Standard Marking |
N: Marking position | S | Sticker on the body |
O: Special features | X001 | IS00+BSI0 |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |