Digital Displacement® pumps-product-category

Digital Displacement® pumps

The highly efficient Digital Displacement® pump DDP096 is a variable-displacement open-circuit pump available with up to three independently controllable outlets, displacement up to 96 cm3 [5.86 in3], continuous pressure up to 420 bar [6,090 psi], and maximum speed up to 3,000 rpm. The Digital Pump Controller DPC12 controls each piston individually, making the pump displacement electronically variable for fast, accurate flow control.

Features and benefits

Energy efficiency

  • Exceptional full and part load performance 
  • Enables significantly lower system losses – reduced throttling, engine downsizing, and down speeding 

Response time

  • Optimized engine torque management

Digitally controlled

  • Software defined control over CAN J1939 
  • Predictable and precise closed-loop control with integrated sensors 

Compact and quiet

  • Up to three independent outlets 
  • Better sound quality than axial piston pumps

Applications

  • Excavators

Specifications (pump)

Description

Max. displacement

cm3 [in3] 1

Max. continuous outlet pressure

bar [psi]1

Continuous speed range

rpm1

Flow at 2,600 rpm

l/min [US gal/min]1

Single outlet

96 [5.86]

420 [6,090]

500 to 2,600

250 [66]

Multiple outlet

48 [2.93]

24 [1.46]

24 [1.46]

420 [6,090]

500 to 2,600

125 [33]

62.4 [16.5]

62.4 [16.5]

1 See Data Sheet for additionalinformation.

Specifications (controller)

Feature

Value

Units

DC supply voltage range

9 to 36

V

Operating temperature range

-40 to +70

°C

Storage temperature range

-55 to +85

°C

IP ratings

IP67, IP6K9K*

N/A

* IP67 and IP6K9K ratings are only valid when mating connectors are in place and unused connector pins have sealing plugs installed.