
PUMP-VAR-DISPL CCW H1PV165
11334743
Model code: H1-P-165-L-D-A-A4-C2-N-G5-G-G3-P3-L-48-L-42-R-D-30-P5-C07-GAS
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: H1P axial piston pumps
Product specifications
Characteristic | Value | Description |
---|---|---|
Series | H1 | H1 - Series |
Product type | P | Variable pump |
Frame Size | 165 | 165cc/rev max/variable displacement |
Rotation | L | Left hand - counterclockwise |
Product version | D | Product version D |
Configuration of ports | A | ANSI O-ring boss port configuration |
Control | A4 | Electrical displacement control, 12V Deutsch DT04-2P connector, manual override |
Orifices | C2 | P = none, A+B = 1.3mm, TA+TB = none |
Displacement limitation | N | No limiters electrical displacement control/forward neutral reverse control |
Endcap type | G5 | Twin port with Code 62 metric 4 bolt flange, integral pressure filter, large charge pump |
Mounting flange | G | SAE D 4 bolt flange |
Input shaft | G3 | 13 tooth, 8/16 |
Auxiliary pad | P3 | 13 tooth, B pad (shipping cover), large charge pump |
Protection type side A | L | Pressure limiter, high pressure relief valve |
High pressure setting side A | 48 | 480 bar |
Protection type side B | L | High pressure relief valve + pressure limiter |
High pressure setting side B | 42 | 420 bar |
Charge pump | R | 52cc/rev |
Filtration | D | Remote full flow (for integrated speed limitation endcaps) |
Charge relief pressure setting | 30 | 30 bar charge pressure relief valve |
Special hardware features | P5 | Electrical displacement control/forward neutral reverse control valve plate for large charge pump |
Paint and nametag | C07 | Black paint, standard nametag, layout C |
Settings | GAS | Integrated speed limitation pressure setting 110 bar, 4.4mm |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |