H1P 147/165/180 cm3  Pump with EDC

PUMP-VAR-DISPL CW H1PV165

80003448

Model code: H1-P-165-R-D-A-A2-C2-N-D6-G-G3-H3-L-42-L-42-L-L-24-PN-NNN-NNN


Tools

Product specifications

Characteristic
Value
Description
SeriesH1H1 - Series
Product TypePVariable pump
Frame size165165cc/rev max/variable displacement
RotationRRight hand - clockwise
Product versionDProduct version D
Configuration of portsAANSI O-ring boss port configuration
ControlA2Electrical displacement control, 12V Deutsch DT04-2P connector
OrificesC2P = none, A+B = 1.3mm, TA+TB = none
Displacement limitationNNo limiters electrical displacement control/forward neutral reverse control
Endcap typeD6Twin port, code 62 metric 4 bolt flange, suction filter
Mounting flangeGSAE D 4 bolt flange
Input shaftG313 tooth, 8/16
Auxiliary padH313 tooth, B pad
Protection type side ALPressure limiter, high pressure relief valve
High pressure setting side A42420 bar
Protection type side BLHigh pressure relief valve + pressure limiter
High pressure setting side B42420 bar
Charge pumpL34cc/rev
FiltrationLSuction filtration
Charge relief pressure setting2424 bar charge pressure relief valve
Special hardware featuresPNElectrical displacement control/forward neutral reverse control/ manual displacement control valve plate, without handle
Paint and nametagNNNBlack paint, Danfoss tag A
SettingsNNNDefault, no special settings
Auxiliary padH313 tooth, B pad
Charge pumpL34cc/rev
Charge relief pressure setting2424 bar charge pressure relief valve
Configuration of portsAANSI O-ring boss port configuration
ControlA2Electrical displacement control, 12V Deutsch DT04-2P connector
Displacement limitationNNo limiters electrical displacement control/forward neutral reverse control
Endcap typeD6Twin port, code 62 metric 4 bolt flange, suction filter
FiltrationLSuction filtration
Frame size165165cc/rev max/variable displacement
High pressure setting side A42420 bar
High pressure setting side B42420 bar
Input shaftG313 tooth, 8/16
Mounting flangeGSAE D 4 bolt flange
OrificesC2P = none, A+B = 1.3mm, TA+TB = none
Paint and nametagNNNBlack paint, Danfoss tag A
Product TypePVariable pump
Product versionDProduct version D
Protection type side ALPressure limiter, high pressure relief valve
Protection type side BLHigh pressure relief valve + pressure limiter
RotationRRight hand - clockwise
SeriesH1H1 - Series
SettingsNNNDefault, no special settings
Special hardware featuresPNElectrical displacement control/forward neutral reverse control/ manual displacement control valve plate, without handle

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm