Product specifications
Characteristic | Value | Description |
|---|---|---|
| Series | H1 | H1 - Series |
| Product Type | P | Variable pump |
| Frame size | 165 | 165cc/rev max/variable displacement |
| Rotation | L | Left hand - counterclockwise |
| Product version | D | Product version D |
| Configuration of ports | A | ANSI O-ring boss port configuration |
| Control | P7 | AC-1 (automotive), 24V, manual override |
| Orifices | C2 | P = none, A+B = 1.3mm, TA+TB = none |
| Displacement limitation | C | No limiters automotive control/non-feedback proportional electric (nested springs) |
| Endcap type | D3 | Twin port, code 62 metric 4 bolt flange, integral pressure filter |
| Mounting flange | L | SAE D 4 bolt flange + speed sensor |
| Input shaft | G2 | 27 tooth, 16/32 |
| Auxiliary pad | H6 | 14 tooth, C pad |
| Protection type side A | L | Pressure limiter, high pressure relief valve |
| High pressure setting side A | 42 | 420 bar |
| Protection type side B | L | High pressure relief valve + pressure limiter |
| High pressure setting side B | 42 | 420 bar |
| Charge pump | L | 34cc/rev |
| Filtration | M | Integral full flow with filter bypass sensor |
| Charge relief pressure setting | 26 | 26 bar charge pressure relief valve |
| Special hardware features | P2 | Automative control /non-feedback proportional electric/fan drive contro valve plate + speed sensing |
| Paint and nametag | NNN | Black paint, Danfoss tag A |
| Settings | D4F | AC parameter settings prototype 24V system F |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
