Product specifications
Characteristic | Value | Description |
|---|---|---|
| Series | H1 | H1 - Series |
| Product type | P | Variable pump |
| Frame size | 078 | 78cc/rev max/variable displacement |
| Rotation | L | Left hand - counterclockwise |
| Product version | B | Product version B |
| Configuration of ports | A | ANSI O-ring boss port configuration |
| Control | M1 | Manual displacement control |
| Orifices | D1 | P = 1.0mm, A+B = none, TA+TB = 0.8mm |
| Displacement limitation | N | No limiters electrical displacement control/forward neutral reverse control |
| Endcap type | D6 | Twin port, code 62 metric 4 bolt flange, suction filter |
| Mounting flange | H | SAE C 4 bolt flange |
| Input shaft | G9 | 23 tooth, 16/32 |
| Auxiliary pad | H6 | 14 tooth, C pad |
| Protection type side A | L | Pressure limiter, high pressure relief valve |
| High pressure setting side A | 42 | 420 bar |
| Protection type side B | L | High pressure relief valve + pressure limiter |
| High pressure setting side B | 42 | 420 bar |
| Charge pump | C | 17cc/rev |
| Filtration | L | Suction filtration |
| Charge relief pressure setting | 24 | 24 bar charge pressure relief valve |
| Special hardware features | PN | Electrical displacement control/forward neutral reverse control/ manual displacement control valve plate, without handle |
| Paint and nametag | NNN | Black paint, Danfoss tag A |
| Settings | NNN | Default, no special settings |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
