Product specifications
Characteristic | Value | Description |
|---|---|---|
| Series | H1 | H1 - Series |
| Product type | P | Variable pump |
| Frame size | 060 | 60cc/rev max/variable displacement |
| Rotation | R | Right hand - clockwise |
| Product version | A | Product version A |
| Configuration of ports | A | ANSI O-ring boss port configuration |
| Control | M1 | Manual displacement control |
| Orifices | D3 | P = 1.3mm, A+B = none, TA+TB = 1.3mm |
| Displacement limitation | B | Adjustable externally (electrical displacement control/forward neutral reverse control) |
| Endcap type | F6 | Twin port, code 62 metric 4 bolt flange, suction filter, C auxiliary pad |
| Mounting flange | H | SAE C 4 bolt flange |
| Input shaft | F1 | 21 tooth, 16/32 |
| Auxiliary pad | H6 | 14 tooth, C pad |
| Protection type side A | L | Pressure limiter, high pressure relief valve |
| High pressure setting side A | 33 | 330 bar |
| Protection type side B | L | High pressure relief valve + pressure limiter |
| High pressure setting side B | 33 | 330 bar |
| Charge pump | F | 14cc/rev |
| Filtration | L | Suction filtration |
| Charge relief pressure setting | 24 | 24 bar charge pressure relief valve |
| Special hardware features | H1 | Manual displacement control valve plate, with handle |
| Paint and nametag | NNN | Black paint, Danfoss tag A |
| Settings | M00 | Manual displacement control standard handle orientation |
| Size/Dimensions | 0.001 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
