Product specifications
Characteristic | Value | Description |
|---|---|---|
| Series | H1 | H1 - Series |
| Product Type | P | Variable pump |
| Frame size | 115 | 115cc/rev max/variable displacement |
| Rotation | L | Left hand - counterclockwise |
| Product version | B | Product version B |
| Configuration of ports | A | ANSI O-ring boss port configuration |
| Control | A4 | Electrical displacement control, 12V Deutsch DT04-2P connector, manual override |
| Orifices | C2 | P = none, A+B = 1.3mm, TA+TB = none |
| Displacement limitation | N | No limiters electrical displacement control/forward neutral reverse control |
| Endcap type | D8 | Twin port, code 62 metric 4 bolt flange, remote filter |
| Mounting flange | L | SAE D 4 bolt flange + speed sensor |
| Input shaft | G2 | 27 tooth, 16/32 |
| Auxiliary pad | H4 | 13 tooth, D pad |
| Protection type side A | L | Pressure limiter, high pressure relief valve |
| High pressure setting side A | 45 | 450 bar |
| Protection type side B | L | High pressure relief valve + pressure limiter |
| High pressure setting side B | 45 | 450 bar |
| Charge pump | N | No charge pump, external charge required |
| Filtration | E | External charge supply full flow filter (for no charge pump) |
| Charge relief pressure setting | 26 | 26 bar charge pressure relief valve |
| Special hardware features | P4 | Electrical displacement control/forward neutral reverse control/ manual displacement control valve plate + speed sensing |
| Paint and nametag | NNN | Black paint, Danfoss tag A |
| Settings | NNN | Default, no special settings |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
