H1 60cm3 Pump with AC

PUMP-VAR DISPL CW H1P060R

83063410

Model code: H1-P-060-R-A-A-A3-C1-B-D6-H-G1-H3-L-35-L-35-F-L-24-PN-NNN-NNN


Tools

Product specifications

Characteristic
Value
Description
SeriesH1H1 - Series
Product typePVariable pump
Frame Size06060cc/rev max/variable displacement
S: ROTATIONRRight hand - clockwise
B: Product VersionAProduct version A
Z: Configuration of PortsAANSI O-ring boss port configuration
D: ControlA3Electrical displacement control, 24V Deutsch DT04-2P connector
F: OrificesC1P = none, A+B = 0.8mm, TA+TB = none
E: Displacement LimitationBAdjustable externally (electrical displacement control/forward neutral reverse control)
G: Endcap TypeD6Twin port, code 62 metric 4 bolt flange, suction filter
H: Mounting FlangeHSAE C 4 bolt flange
J: Input ShaftG114 tooth, 12/24
K: Auxiliary PadH313 tooth, B pad
M: Protection Type Side ALPressure limiter, high pressure relief valve
M: High Pressure Sett Side A35350 bar
N: Protection Type Side BLHigh pressure relief valve + pressure limiter
N: High Pressure Sett Side B35350 bar
S: Charge PumpF14cc/rev
T: FiltrationLSuction filtration
V:Charge Relief Pressure Sett2424 bar charge pressure relief valve
W: Special Hardware FeaturesPNElectrical displacement control/forward neutral reverse control/ manual displacement control valve plate, without handle
X: Paint and NametagNNNBlack paint, Danfoss tag A
Y: SettingsNNNDefault, no special settings

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm