Product specifications
Characteristic | Value | Description |
---|---|---|
Series | H1 | H1 - Series |
Product type | P | Variable pump |
Frame Size | 147 | 147cc/rev max/variable displacement |
Rotation | R | Right hand - clockwise |
Product version | D | Product version D |
Configuration of ports | A | ANSI O-ring boss port configuration |
Control | P9 | AC-2 (automotive), 24V, angle sensor, manual override |
Orifices | C2 | P = none, A+B = 1.3mm, TA+TB = none |
Displacement limitation | D | Adjustable externally advanced control/non-feedback proportional electric (nested springs) |
Endcap type | D6 | Twin port, code 62 metric 4 bolt flange, suction filter |
Mounting flange | L | SAE D 4 bolt flange + speed sensor |
Input shaft | G2 | 27 tooth, 16/32 |
Auxiliary pad | H6 | 14 tooth, C pad |
Protection type side A | L | Pressure limiter, high pressure relief valve |
High pressure setting side A | 40 | 400 bar |
Protection type side B | L | High pressure relief valve + pressure limiter |
High pressure setting side B | 40 | 400 bar |
Charge pump | L | 34cc/rev |
Filtration | L | Suction filtration |
Charge relief pressure setting | 26 | 26 bar charge pressure relief valve |
Special hardware features | P2 | Automative control /non-feedback proportional electric/fan drive contro valve plate + speed sensing |
Paint and nametag | NNN | Black paint, Danfoss tag A |
Settings | D6F | AC-2 parameter settings prototype 24V system F |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |