H1 45cm3 Pump with AC

PUMP-VAR DISPL CW H1P045R

83071293

Model code: H1-P-045-R-A-A-A2-C1-B-D6-F-G5-NN-L-35-L-35-B-L-24-PN-NNN-NNN


Tools

Product specifications

Characteristic
Value
Description
SeriesH1H1 - Series
Product TypePVariable pump
Frame size04545cc/rev max/variable displacement
RotationRRight hand - clockwise
Product versionAProduct version A
Configuration of portsAANSI O-ring boss port configuration
ControlA2Electrical displacement control, 12V Deutsch DT04-2P connector
OrificesC1P = none, A+B = 0.8mm, TA+TB = none
Displacement limitationBAdjustable externally (electrical displacement control/forward neutral reverse control)
Endcap typeD6Twin port, code 62 metric 4 bolt flange, suction filter
Mounting flangeFSAE B 2 bolt flange (for installation of pump, M12 screws and hardened washers must be used)
Input shaftG515 tooth, 16/32
Auxiliary padNNNo auxiliary pad
Protection type side ALPressure limiter, high pressure relief valve
High pressure setting side A35350 bar
Protection type side BLHigh pressure relief valve + pressure limiter
High pressure setting side B35350 bar
Charge pumpB12cc/rev
FiltrationLSuction filtration
Charge relief pressure setting2424 bar charge pressure relief valve
Special hardware featuresPNElectrical displacement control/forward neutral reverse control/ manual displacement control valve plate, without handle
Paint and nametagNNNBlack paint, Danfoss tag A
SettingsNNNDefault, no special settings

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm