H1 60cm3 Pump with AC

PUMP-VAR DISPL CCW H1P068L

83086164

Model code: H1-P-068-L-A-A-A3-C2-N-D3-H-F1-H5-L-33-L-33-C-M-24-PN-NNN-NNN


Tools

Product specifications

Characteristic
Value
Description
SeriesH1H1 - Series
Product TypePVariable pump
Frame size06868cc/rev max/variable displacement
RotationLLeft hand - counterclockwise
Product versionAProduct version A
Configuration of portsAANSI O-ring boss port configuration
ControlA3Electrical displacement control, 24V Deutsch DT04-2P connector
OrificesC2P = none, A+B = 1.3mm, TA+TB = none
Displacement limitationNNo limiters electrical displacement control/forward neutral reverse control
Endcap typeD3Twin port, code 62 metric 4 bolt flange, integral pressure filter
Mounting flangeHSAE C 4 bolt flange
Input shaftF121 tooth, 16/32
Auxiliary padH515 tooth, B-B pad
Protection type side ALPressure limiter, high pressure relief valve
High pressure setting side A33330 bar
Protection type side BLHigh pressure relief valve + pressure limiter
High pressure setting side B33330 bar
Charge pumpC17cc/rev
FiltrationMIntegral full flow with filter bypass sensor
Charge relief pressure setting2424 bar charge pressure relief valve
Special hardware featuresPNElectrical displacement control/forward neutral reverse control/ manual displacement control valve plate, without handle
Paint and nametagNNNBlack paint, Danfoss tag A
SettingsNNNDefault, no special settings
Auxiliary padH515 tooth, B-B pad
Charge pumpC17cc/rev
Charge relief pressure setting2424 bar charge pressure relief valve
Configuration of portsAANSI O-ring boss port configuration
ControlA3Electrical displacement control, 24V Deutsch DT04-2P connector
Displacement limitationNNo limiters electrical displacement control/forward neutral reverse control
Endcap typeD3Twin port, code 62 metric 4 bolt flange, integral pressure filter
FiltrationMIntegral full flow with filter bypass sensor
Frame size06868cc/rev max/variable displacement
High pressure setting side A33330 bar
High pressure setting side B33330 bar
Input shaftF121 tooth, 16/32
Mounting flangeHSAE C 4 bolt flange
OrificesC2P = none, A+B = 1.3mm, TA+TB = none
Paint and nametagNNNBlack paint, Danfoss tag A
Product TypePVariable pump
Product versionAProduct version A
Protection type side ALPressure limiter, high pressure relief valve
Protection type side BLHigh pressure relief valve + pressure limiter
RotationLLeft hand - counterclockwise
SeriesH1H1 - Series
SettingsNNNDefault, no special settings
Special hardware featuresPNElectrical displacement control/forward neutral reverse control/ manual displacement control valve plate, without handle

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm