Product specifications
Characteristic | Value | Description |
---|---|---|
Series | H1 | H1 - Series |
Product type | P | Variable pump |
Frame Size | 060 | 60cc/rev max/variable displacement |
Rotation | R | Right hand - clockwise |
Product version | A | Product version A |
Configuration of ports | A | ANSI O-ring boss port configuration |
Control | A4 | Electrical displacement control, 12V Deutsch DT04-2P connector, manual override |
Orifices | C2 | P = none, A+B = 1.3mm, TA+TB = none |
Displacement limitation | N | No limiters electrical displacement control/forward neutral reverse control |
Endcap type | D6 | Twin port, code 62 metric 4 bolt flange, suction filter |
Mounting flange | H | SAE C 4 bolt flange |
Input shaft | G1 | 14 tooth, 12/24 |
Auxiliary pad | H2 | 9 tooth, A pad |
Protection type side A | L | Pressure limiter, high pressure relief valve |
High pressure setting side A | 42 | 420 bar |
Protection type side B | L | High pressure relief valve + pressure limiter |
High pressure setting side B | 42 | 420 bar |
Charge pump | C | 17cc/rev |
Filtration | L | Suction filtration |
Charge relief pressure setting | 24 | 24 bar charge pressure relief valve |
Special hardware features | PN | Electrical displacement control/forward neutral reverse control/ manual displacement control valve plate, without handle |
Paint and nametag | NNN | Black paint, Danfoss tag A |
Settings | NNN | Default, no special settings |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |