Product specifications
Characteristic | Value | Description |
---|---|---|
Series | H1 | H1 - Series |
Product type | P | Variable pump |
Frame Size | 100 | 100cc/rev max/variable displacement |
Rotation | R | Right hand - clockwise |
Product version | B | Product version B |
Configuration of ports | A | ANSI O-ring boss port configuration |
Control | M2 | Manual displacement control, neutral start switch Deutsch DT04-2P |
Orifices | C2 | P = none, A+B = 1.3mm, TA+TB = none |
Displacement limitation | B | Adjustable externally (electrical displacement control/forward neutral reverse control) |
Endcap type | D3 | Twin port, code 62 metric 4 bolt flange, integral pressure filter |
Mounting flange | H | SAE C 4 bolt flange |
Input shaft | G3 | 13 tooth, 8/16 |
Auxiliary pad | H6 | 14 tooth, C pad |
Protection type side A | L | Pressure limiter, high pressure relief valve |
High pressure setting side A | 35 | 350 bar |
Protection type side B | L | High pressure relief valve + pressure limiter |
High pressure setting side B | 35 | 350 bar |
Charge pump | D | 20cc/rev |
Filtration | M | Integral full flow with filter bypass sensor |
Charge relief pressure setting | 24 | 24 bar charge pressure relief valve |
Special hardware features | H1 | Manual displacement control valve plate, with handle |
Paint and nametag | NNN | Black paint, Danfoss tag A |
Settings | M00 | Manual displacement control standard handle orientation |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |