Product specifications
Characteristic | Value | Description |
---|---|---|
Series | H1 | H1 - Series |
Product type | P | Variable pump |
Frame Size | 100 | 100cc/rev max/variable displacement |
Rotation | R | Right hand - clockwise |
Product version | B | Product version B |
Configuration of ports | A | ANSI O-ring boss port configuration |
Control | N1 | Non-feedback proportional electric, 12V, manual override |
Orifices | C2 | P = none, A+B = 1.3mm, TA+TB = none |
Displacement limitation | C | No limiters automotive control/non-feedback proportional electric (nested springs) |
Endcap type | D3 | Twin port, code 62 metric 4 bolt flange, integral pressure filter |
Mounting flange | K | SAE C 4 bolt flange + speed sensor |
Input shaft | G9 | 23 tooth, 16/32 |
Auxiliary pad | H3 | 13 tooth, B pad |
Protection type side A | L | Pressure limiter, high pressure relief valve |
High pressure setting side A | 42 | 420 bar |
Protection type side B | L | High pressure relief valve + pressure limiter |
High pressure setting side B | 42 | 420 bar |
Charge pump | M | 24cc/rev |
Filtration | M | Integral full flow with filter bypass sensor |
Charge relief pressure setting | 26 | 26 bar charge pressure relief valve |
Special hardware features | P2 | Automative control /non-feedback proportional electric/fan drive contro valve plate + speed sensing |
Paint and nametag | NNN | Black paint, Danfoss tag A |
Settings | NNN | Default, no special settings |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |