Product specifications
Characteristic | Value | Description |
---|---|---|
Series | H1 | H1 - Series |
Product type | P | Variable pump |
Frame Size | 210 | 210cc/rev max/variable displacement |
Rotation | L | Left hand - counterclockwise |
Product version | A | Product version A |
Configuration of ports | A | ANSI O-ring boss port configuration |
Control | A3 | Electrical displacement control, 24V Deutsch DT04-2P connector |
Orifices | C1 | P = none, A+B = 0.8mm, TA+TB = none |
Displacement limitation | B | Adjustable externally (electrical displacement control/forward neutral reverse control) |
Endcap type | D8 | Twin port, code 62 metric 4 bolt flange, remote filter |
Mounting flange | C | SAE E 4 bolt flange |
Input shaft | G3 | 13 tooth, 8/16 |
Auxiliary pad | NN | No auxiliary pad |
Protection type side A | L | Pressure limiter, high pressure relief valve |
High pressure setting side A | 38 | 380 bar |
Protection type side B | L | High pressure relief valve + pressure limiter |
High pressure setting side B | 38 | 380 bar |
Charge pump | R | 52cc/rev |
Filtration | P | Remote full flow |
Charge relief pressure setting | 30 | 30 bar charge pressure relief valve |
Special hardware features | PN | Electrical displacement control/forward neutral reverse control/ manual displacement control valve plate, without handle |
Paint and nametag | NNN | Black paint, Danfoss tag A |
Settings | NNN | Default, no special settings |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |