Product specifications
Characteristic | Value | Description |
|---|---|---|
| Series | H1 | H1 - Series |
| Product type | P | Variable pump |
| Frame Size | 165 | 165cc/rev max/variable displacement |
| A: Rotation | R | Right hand - clockwise |
| B: Product Version | D | Product version D |
| Configuration of ports | A | ANSI O-ring boss port configuration |
| D: Control | M1 | Manual displacement control |
| F: Orifices | C3 | P = none, A+B = none, TA+TB = none |
| E: Displacement Limitation | B | Adjustable externally (electrical displacement control/forward neutral reverse control) |
| G: Endcap Type | D8 | Twin port, code 62 metric 4 bolt flange, remote filter |
| H: Mounting Flange | G | SAE D 4 bolt flange |
| J: Input Shaft | G3 | 13 tooth, 8/16 |
| K: Auxiliary Pad | H3 | 13 tooth, B pad |
| Protection type side A | K | High pressure relief valve, pressure limiter plugs |
| High pressure setting side A | 33 | 330 bar |
| Protection type side B | K | High pressure relief valve and pressure limiter plugs |
| High pressure setting side B | 33 | 330 bar |
| S: Charge Pump | L | 34cc/rev |
| T: Filtration | P | Remote full flow |
| V: Charge Relief Pressure Sett | 24 | 24 bar charge pressure relief valve |
| W: Special Hardware Features | H1 | Manual displacement control valve plate, with handle |
| Paint and nametag | NNN | Black paint, Danfoss tag A |
| Y: Settings | M00 | Manual displacement control standard handle orientation |
| A: Rotation | R | Right hand - clockwise |
| B: Product Version | D | Product version D |
| Configuration of ports | A | ANSI O-ring boss port configuration |
| D: Control | M1 | Manual displacement control |
| E: Displacement Limitation | B | Adjustable externally (electrical displacement control/forward neutral reverse control) |
| F: Orifices | C3 | P = none, A+B = none, TA+TB = none |
| Frame Size | 165 | 165cc/rev max/variable displacement |
| G: Endcap Type | D8 | Twin port, code 62 metric 4 bolt flange, remote filter |
| H: Mounting Flange | G | SAE D 4 bolt flange |
| High pressure setting side A | 33 | 330 bar |
| High pressure setting side B | 33 | 330 bar |
| J: Input Shaft | G3 | 13 tooth, 8/16 |
| K: Auxiliary Pad | H3 | 13 tooth, B pad |
| Paint and nametag | NNN | Black paint, Danfoss tag A |
| Product type | P | Variable pump |
| Protection type side A | K | High pressure relief valve, pressure limiter plugs |
| Protection type side B | K | High pressure relief valve and pressure limiter plugs |
| S: Charge Pump | L | 34cc/rev |
| Series | H1 | H1 - Series |
| T: Filtration | P | Remote full flow |
| V: Charge Relief Pressure Sett | 24 | 24 bar charge pressure relief valve |
| W: Special Hardware Features | H1 | Manual displacement control valve plate, with handle |
| Y: Settings | M00 | Manual displacement control standard handle orientation |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
