H1 78cm3 Pump with AC and wire

PUMP-VAR-DISPL CCW H1PV069

83106513

Model code: H1-P-069-L-B-A-A4-C3-N-D3-H-G1-H5-L-30-L-30-C-M-20-PN-NNN-NNN


Tools

Product specifications

Characteristic
Value
Description
SeriesH1H1 - Series
Product typePVariable pump
Frame Size06969cc/rev max/variable displacement
S: ROTATIONLLeft hand - counterclockwise
B: Product VersionBProduct version B
Z: Configuration of PortsAANSI O-ring boss port configuration
D: ControlA4Electrical displacement control, 12V Deutsch DT04-2P connector, manual override
F: OrificesC3P = none, A+B = none, TA+TB = none
E: Displacement LimitationNNo limiters electrical displacement control/forward neutral reverse control
G: Endcap TypeD3Twin port, code 62 metric 4 bolt flange, integral pressure filter
H: Mounting FlangeHSAE C 4 bolt flange
J: Input ShaftG114 tooth, 12/24
K: Auxiliary PadH515 tooth, B-B pad
M: Protection Type Side ALPressure limiter, high pressure relief valve
M: High Pressure Sett Side A30300 bar
N: Protection Type Side BLHigh pressure relief valve + pressure limiter
N: High Pressure Sett Side B30300 bar
S: Charge PumpC17cc/rev
T: FiltrationMIntegral full flow with filter bypass sensor
V:Charge Relief Pressure Sett2020 bar charge pressure relief valve
W: Special Hardware FeaturesPNElectrical displacement control/forward neutral reverse control/ manual displacement control valve plate, without handle
X: Paint and NametagNNNBlack paint, Danfoss tag A
Y: SettingsNNNDefault, no special settings

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm