Product specifications
Characteristic | Value | Description |
|---|---|---|
| Series | H1 | H1 - Series |
| Product type | P | Variable pump |
| Frame Size | 089 | 89cc/rev max/variable displacement |
| S: ROTATION | R | Right hand - clockwise |
| B: Product Version | B | Product version B |
| Z: Configuration of Ports | A | ANSI O-ring boss port configuration |
| D: Control | H7 | Electrical displacement control, 24V Deutsch DT04-2P connector, manual override, angle sensor DTM04-4P connector |
| F: Orifices | C2 | P = none, A+B = 1.3mm, TA+TB = none |
| E: Displacement Limitation | N | No limiters electrical displacement control/forward neutral reverse control |
| G: Endcap Type | D8 | Twin port, code 62 metric 4 bolt flange, remote filter |
| H: Mounting Flange | H | SAE C 4 bolt flange |
| J: Input Shaft | G9 | 23 tooth, 16/32 |
| K: Auxiliary Pad | H6 | 14 tooth, C pad |
| M: Protection Type Side A | K | High pressure relief valve, pressure limiter plugs |
| M: High Pressure Sett Side A | 42 | 420 bar |
| N: Protection Type Side B | K | High pressure relief valve and pressure limiter plugs |
| N: High Pressure Sett Side B | 42 | 420 bar |
| S: Charge Pump | N | No charge pump, external charge required |
| T: Filtration | E | External charge supply full flow filter (for no charge pump) |
| V:Charge Relief Pressure Sett | 26 | 26 bar charge pressure relief valve |
| W: Special Hardware Features | PN | Electrical displacement control/forward neutral reverse control/ manual displacement control valve plate, without handle |
| X: Paint and Nametag | NNN | Black paint, Danfoss tag A |
| Y: Settings | NNN | Default, no special settings |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
