Product specifications
Characteristic | Value | Description |
---|---|---|
Series | H1 | H1 - Series |
Product type | P | Variable pump |
Frame Size | 100 | 100cc/rev max/variable displacement |
Rotation | L | Left hand - counterclockwise |
Product version | B | Product version B |
Configuration of ports | A | ANSI O-ring boss port configuration |
Control | M1 | Manual displacement control |
Orifices | C1 | P = none, A+B = 0.8mm, TA+TB = none |
Displacement limitation | N | No limiters electrical displacement control/forward neutral reverse control |
Endcap type | D6 | Twin port, code 62 metric 4 bolt flange, suction filter |
Mounting flange | H | SAE C 4 bolt flange |
Input shaft | F4 | 38.1mm taper without key |
Auxiliary pad | H6 | 14 tooth, C pad |
Protection type side A | L | Pressure limiter, high pressure relief valve |
High pressure setting side A | 45 | 450 bar |
Protection type side B | L | High pressure relief valve + pressure limiter |
High pressure setting side B | 45 | 450 bar |
Charge pump | D | 20cc/rev |
Filtration | L | Suction filtration |
Charge relief pressure setting | 28 | 28 bar charge pressure relief valve |
Special hardware features | H1 | Manual displacement control valve plate, with handle |
Paint and nametag | NNN | Black paint, Danfoss tag A |
Settings | M00 | Manual displacement control standard handle orientation |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |