Product specifications
Characteristic | Value | Description |
---|---|---|
Series | H1 | H1 - Series |
Product type | P | Variable pump |
Frame Size | 045 | 45cc/rev max/variable displacement |
Rotation | R | Right hand - clockwise |
Product version | A | Product version A |
Configuration of ports | A | ANSI O-ring boss port configuration |
Control | N3 | Non-feedback proportional electric, 12V, angle sensor DTM04-4P, control cut off Deutsch DT04-2PC, manual override |
Orifices | C4 | P = none, A+B = 1.8mm, TA +TB = none |
Displacement limitation | C | No limiters automotive control/non-feedback proportional electric (nested springs) |
Endcap type | D8 | Twin port, code 62 metric 4 bolt flange, remote filter |
Mounting flange | F | SAE B 2 bolt flange (for installation of pump, M12 screws and hardened washers must be used) |
Input shaft | G1 | 14 tooth, 12/24 |
Auxiliary pad | H1 | 11 tooth, A pad (tandem- running cover, single - shipping cover) |
Protection type side A | L | Pressure limiter, high pressure relief valve |
High pressure setting side A | 42 | 420 bar |
Protection type side B | L | High pressure relief valve + pressure limiter |
High pressure setting side B | 42 | 420 bar |
Charge pump | B | 12cc/rev |
Filtration | P | Remote full flow |
Charge relief pressure setting | 26 | 26 bar charge pressure relief valve |
Special hardware features | P1 | Automative control /non-feedback proportional electric/fan drive control valve plate |
Paint and nametag | NNN | Black paint, Danfoss tag A |
Settings | NNN | Default, no special settings |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |