H1 78cm3 Pump

PUMP-VAR-DISPL CW H1PV078

83118114

Model code: H1-P-078-R-B-A-A5-C2-N-D3-H-G9-H6-L-35-L-35-C-M-24-PN-NNN-NNN


Tools

Product specifications

Characteristic
Value
Description
SeriesH1H1 - Series
Product typePVariable pump
Frame size07878cc/rev max/variable displacement
RotationRRight hand - clockwise
Product versionBProduct version B
Configuration of portsAANSI O-ring boss port configuration
ControlA5Electrical displacement control, 24V Deutsch DT04-2P connector, manual override
OrificesC2P = none, A+B = 1.3mm, TA+TB = none
Displacement limitationNNo limiters electrical displacement control/forward neutral reverse control
Endcap typeD3Twin port, code 62 metric 4 bolt flange, integral pressure filter
Mounting flangeHSAE C 4 bolt flange
Input shaftG923 tooth, 16/32
Auxiliary padH614 tooth, C pad
Protection type side ALPressure limiter, high pressure relief valve
High pressure setting side A35350 bar
Protection type side BLHigh pressure relief valve + pressure limiter
High pressure setting side B35350 bar
Charge pumpC17cc/rev
FiltrationMIntegral full flow with filter bypass sensor
Charge relief pressure setting2424 bar charge pressure relief valve
Special hardware featuresPNElectrical displacement control/forward neutral reverse control/ manual displacement control valve plate, without handle
Paint and nametagNNNBlack paint, Danfoss tag A
SettingsNNNDefault, no special settings

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm