Product specifications
Characteristic | Value | Description |
|---|---|---|
| Series | H1 | H1 - Series |
| Product Type | P | Variable pump |
| Frame size | 053 | 53cc/rev max/variable displacement |
| Rotation | L | Left hand - counterclockwise |
| Product version | A | Product version A |
| Configuration of ports | M | Metric O-ring boss port configuration |
| Control | N5 | Non-feedback proportional electric, 12V, angle sensor DTM04-4P, manual override |
| Orifices | C2 | P = none, A+B = 1.3mm, TA+TB = none |
| Displacement limitation | C | No limiters automotive control/non-feedback proportional electric (nested springs) |
| Endcap type | T1 | Twin port, 4 bolt flange, remote filter, inline |
| Mounting flange | 1 | SAE B 2 bolt inline |
| Input shaft | S1 | 21 tooth, 16/32 inline |
| Auxiliary pad | NT | None, shipping T1, inline |
| Protection type side A | R | High pressure relief valve only, pilot operated, no PL bore |
| High pressure setting side A | 45 | 450 bar |
| Protection type side B | R | High pressure relief valve only, pilot operated, no PL bore |
| High pressure setting side B | 45 | 450 bar |
| Charge pump | 4 | None, external charge, compact |
| Filtration | G | External charge |
| Charge relief pressure setting | 24 | 24 bar charge pressure relief valve |
| Special hardware features | PT | Electronic displacement control / forward neutral reverse control /manual displacement control valve plate, TI with large diameter, inlinetransmission, customer John Deere only |
| Paint and nametag | C08 | No paint, standard nametag, layout A |
| Settings | LF1 | Integrated loop flushing, 5l/min, inline transmission, customer JohnDeere only |
| Size/Dimensions | 0.001 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
