Product specifications
Characteristic | Value | Description |
---|---|---|
Series | H1 | H1 - Series |
Product type | P | Variable pump |
Frame Size | 165 | 165cc/rev max/variable displacement |
Rotation | L | Left hand - counterclockwise |
Product version | D | Product version D |
Configuration of ports | A | ANSI O-ring boss port configuration |
Control | F2 | Fan drive control, 24V Deutsch DT04-2P connector, side C1 solenoid |
Orifices | C2 | P = none, A+B = 1.3mm, TA+TB = none |
Displacement limitation | D | Adjustable externally advanced control/non-feedback proportional electric (nested springs) |
Endcap type | D8 | Twin port, code 62 metric 4 bolt flange, remote filter |
Mounting flange | G | SAE D 4 bolt flange |
Input shaft | F3 | 44.45mm taper without key |
Auxiliary pad | H3 | 13 tooth, B pad |
Protection type side A | F | Pressure limiter, high pressure relief valve, for fan drive control |
High pressure setting side A | 01 | 150 bar pressure limiter / 250 bar high pressure relief valve (PL are field adjustable from 150 bar to 200 bar) |
Protection type side B | F | Pressure limiter and high pressure relief valve designed for fan drive control |
High pressure setting side B | 01 | 150 bar pressure limiter/ 250 bar high pressure relief valve, (pressure limiter are field adjustable from 150 bar to 200 bar) |
Charge pump | A | 26cc/rev |
Filtration | P | Remote full flow |
Charge relief pressure setting | 24 | 24 bar charge pressure relief valve |
Special hardware features | P1 | Automative control /non-feedback proportional electric/fan drive control valve plate |
Paint and nametag | NNN | Black paint, Danfoss tag A |
Settings | NNN | Default, no special settings |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |