Product specifications
Characteristic | Value | Description |
|---|---|---|
| Series | H1 | H1 - Series |
| Product type | P | Variable pump |
| Frame Size | 250 | 250cc/rev max/variable displacement |
| S: ROTATION | R | Right hand - clockwise |
| B: Product Version | A | Product version A |
| Z: Configuration of Ports | A | ANSI O-ring boss port configuration |
| D: Control | A5 | Electrical displacement control, 24V Deutsch DT04-2P connector, manual override |
| F: Orifices | D7 | P = none, A+B = 3.0mm, TA+TB = none |
| E: Displacement Limitation | N | No limiters electrical displacement control/forward neutral reverse control |
| G: Endcap Type | D8 | Twin port, code 62 metric 4 bolt flange, remote filter |
| H: Mounting Flange | C | SAE E 4 bolt flange |
| J: Input Shaft | F8 | 17 tooth, 8/16 |
| K: Auxiliary Pad | E2 | 27 tooth, E pad, shipping cover |
| M: Protection Type Side A | L | Pressure limiter, high pressure relief valve |
| M: High Pressure Sett Side A | 35 | 350 bar |
| N: Protection Type Side B | L | High pressure relief valve + pressure limiter |
| N: High Pressure Sett Side B | 35 | 350 bar |
| S: Charge Pump | W | 60cc/rev |
| T: Filtration | P | Remote full flow |
| V:Charge Relief Pressure Sett | 34 | 34 bar charge pressure relief valve |
| W: Special Hardware Features | PN | Electrical displacement control/forward neutral reverse control/ manual displacement control valve plate, without handle |
| X: Paint and Nametag | NNN | Black paint, Danfoss tag A |
| Y: Settings | NNN | Default, no special settings |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
