Product specifications
Characteristic | Value | Description |
|---|---|---|
| Series | H1 | H1 - Series |
| Product type | P | Variable pump |
| Frame Size | 115 | 115cc/rev max/variable displacement |
| S: ROTATION | R | Right hand - clockwise |
| B: Product Version | B | Product version B |
| Z: Configuration of Ports | A | ANSI O-ring boss port configuration |
| D: Control | J2 | AC-1 (automotive), 24V, manual override |
| F: Orifices | C2 | P = none, A+B = 1.3mm, TA+TB = none |
| E: Displacement Limitation | C | No limiters automotive control/non-feedback proportional electric (nested springs) |
| G: Endcap Type | D3 | Twin port, code 62 metric 4 bolt flange, integral pressure filter |
| H: Mounting Flange | L | SAE D 4 bolt flange + speed sensor |
| J: Input Shaft | G2 | 27 tooth, 16/32 |
| K: Auxiliary Pad | H6 | 14 tooth, C pad |
| M: Protection Type Side A | K | High pressure relief valve, pressure limiter plugs |
| M: High Pressure Sett Side A | 40 | 400 bar |
| N: Protection Type Side B | K | High pressure relief valve and pressure limiter plugs |
| N: High Pressure Sett Side B | 40 | 400 bar |
| S: Charge Pump | A | 26cc/rev |
| T: Filtration | M | Integral full flow with filter bypass sensor |
| V:Charge Relief Pressure Sett | 26 | 26 bar charge pressure relief valve |
| W: Special Hardware Features | P2 | Automative control /non-feedback proportional electric/fan drive contro valve plate + speed sensing |
| X: Paint and Nametag | NNN | Black paint, Danfoss tag A |
| Y: Settings | F1E | AC-1 parameter settings 12V / 24V system E |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
