H1P 147/165/180 cm3  Pump with EDC

PUMP-VAR-DISPL CW H1PV180

83137902

Model code: H1-P-180-R-D-A-A5-D8-B-D8-G-G2-H3-L-33-L-33-L-P-28-PN-NNN-NNN


Tools

Product specifications

Characteristic
Value
Description
SeriesH1H1 - Series
Product TypePVariable pump
Frame size180180cc/rev max/variable displacement
RotationRRight hand - clockwise
Product versionDProduct version D
Configuration of portsAANSI O-ring boss port configuration
ControlA5Electrical displacement control, 24V Deutsch DT04-2P connector, manual override
OrificesD8P = none, A+B = 2.3mm, TA+TB = none
Displacement limitationBAdjustable externally (electrical displacement control/forward neutral reverse control)
Endcap typeD8Twin port, code 62 metric 4 bolt flange, remote filter
Mounting flangeGSAE D 4 bolt flange
Input shaftG227 tooth, 16/32
Auxiliary padH313 tooth, B pad
Protection type side ALPressure limiter, high pressure relief valve
High pressure setting side A33330 bar
Protection type side BLHigh pressure relief valve + pressure limiter
High pressure setting side B33330 bar
Charge pumpL34cc/rev
FiltrationPRemote full flow
Charge relief pressure setting2828 bar charge pressure relief valve
Special hardware featuresPNElectrical displacement control/forward neutral reverse control/ manual displacement control valve plate, without handle
Paint and nametagNNNBlack paint, Danfoss tag A
SettingsNNNDefault, no special settings

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm