Product specifications
Characteristic | Value | Description |
|---|---|---|
| Series | H1 | H1 - Series |
| Product type | P | Variable pump |
| Frame Size | 053 | 53cc/rev max/variable displacement |
| S: ROTATION | R | Right hand - clockwise |
| B: Product Version | A | Product version A |
| Z: Configuration of Ports | A | ANSI O-ring boss port configuration |
| D: Control | N1 | Non-feedback proportional electric, 12V, manual override |
| F: Orifices | C2 | P = none, A+B = 1.3mm, TA+TB = none |
| E: Displacement Limitation | C | No limiters automotive control/non-feedback proportional electric (nested springs) |
| G: Endcap Type | D8 | Twin port, code 62 metric 4 bolt flange, remote filter |
| H: Mounting Flange | F | SAE B 2 bolt flange (for installation of pump, M12 screws and hardened washers must be used) |
| J: Input Shaft | G1 | 14 tooth, 12/24 |
| K: Auxiliary Pad | H3 | 13 tooth, B pad |
| M: Protection Type Side A | L | Pressure limiter, high pressure relief valve |
| M: High Pressure Sett Side A | 38 | 380 bar |
| N: Protection Type Side B | L | High pressure relief valve + pressure limiter |
| N: High Pressure Sett Side B | 38 | 380 bar |
| S: Charge Pump | B | 12cc/rev |
| T: Filtration | P | Remote full flow |
| V:Charge Relief Pressure Sett | 26 | 26 bar charge pressure relief valve |
| W: Special Hardware Features | P1 | Automative control /non-feedback proportional electric/fan drive control valve plate |
| X: Paint and Nametag | NNN | Black paint, Danfoss tag A |
| Y: Settings | NNN | Default, no special settings |
| Size/Dimensions | 0.001 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
