Product specifications
Characteristic | Value |
|---|---|
| Series | H1 - Series |
| Product Type | Variable pump |
| Frame Size | 53cc/rev max/variable displacement |
| Rotation | Right hand - clockwise |
| Product version | Product version A |
| Configuration of ports | ANSI O-ring boss port configuration |
| Control | Non-feedback proportional electric, 12V, manual override |
| Orifices | P = none, A+B = 1.8mm, TA +TB = none |
| Displacement limitation | No limiters automotive control/non-feedback proportional electric (nested springs) |
| Endcap type | Twin port, code 62 metric 4 bolt flange, remote filter, high pressure relief valve only (use “J” pressure protection) |
| Mounting flange | SAE B 2 bolt flange (for installation of pump, M12 screws and hardened washers must be used) |
| Input shaft | 14 tooth, 12/24 |
| Auxiliary pad | 13 tooth, B pad |
| Protection type side A | High pressure relief valve only |
| High pressure setting side A | 400 bar |
| Protection type side B | High pressure relief valve only |
| High pressure setting side B | 400 bar |
| Charge pump | No charge pump, external charge required |
| Filtration | External charge supply full flow filter (for no charge pump) |
| Charge relief pressure setting | 28 bar charge pressure relief valve |
| Special hardware features | Automative control /non-feedback proportional electric/fan drive control valve plate |
| Paint and nametag | Black paint, Danfoss tag A |
| Settings | Default, no special settings |
| Size/Dimensions | 0.001 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
