Product specifications
Characteristic | Value |
|---|---|
| Series | H1 - Series |
| Product Type | Variable pump |
| Frame Size | 250cc/rev max/variable displacement |
| Rotation | Left hand - counterclockwise |
| Product version | Product version A |
| Configuration of ports | ANSI O-ring boss port configuration |
| Control | Electrical displacement control, 12V Deutsch DT04-2P connector |
| Orifices | P = none, A+B = 0.8mm, TA+TB = none |
| Displacement limitation | No limiters electrical displacement control/forward neutral reverse control |
| Endcap type | Twin port, code 62 metric 4 bolt flange, suction filter |
| Mounting flange | SAE E 4 bolt flange |
| Input shaft | 13 tooth, 8/16 |
| Auxiliary pad | 14 tooth, C pad |
| Protection type side A | Pressure limiter, high pressure relief valve |
| High pressure setting side A | 420 bar |
| Protection type side B | High pressure relief valve + pressure limiter |
| High pressure setting side B | 420 bar |
| Charge pump | 60cc/rev |
| Filtration | Suction filtration |
| Charge relief pressure setting | 26 bar charge pressure relief valve |
| Special hardware features | Electrical displacement control/forward neutral reverse control/ manual displacement control valve plate, without handle |
| Paint and nametag | Black paint, Danfoss tag A |
| Settings | Default, no special settings |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
