Product specifications
Characteristic | Value |
|---|---|
| Series | H1 - Series |
| Product Type | Variable pump |
| Frame Size | 68cc/rev max/variable displacement |
| Rotation | Right hand - clockwise |
| Product version | Product version A |
| Configuration of ports | ANSI O-ring boss port configuration |
| Control | Electrical displacement control, 24V Deutsch DT04-2P connector, manual override |
| Orifices | P = none, A+B = 1.3mm, TA+TB = none |
| Displacement limitation | No limiters electrical displacement control/forward neutral reverse control |
| Endcap type | Twin port, code 62 metric 4 bolt flange, suction filter |
| Mounting flange | SAE C 4 bolt flange |
| Input shaft | 14 tooth, 12/24 |
| Auxiliary pad | 15 tooth, B-B pad |
| Protection type side A | Pressure limiter, high pressure relief valve |
| High pressure setting side A | 300 bar |
| Protection type side B | High pressure relief valve + pressure limiter |
| High pressure setting side B | 300 bar |
| Charge pump | 17cc/rev |
| Filtration | Suction filtration |
| Charge relief pressure setting | 28 bar charge pressure relief valve |
| Special hardware features | Electrical displacement control/forward neutral reverse control/ manual displacement control valve plate, without handle |
| Paint and nametag | Black paint, Danfoss tag A |
| Settings | Default, no special settings |
| Size/Dimensions | 0.001 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
