Product specifications
Characteristic | Value | Description |
|---|---|---|
| Series | H1 | H1 - Series |
| Product Type | P | Variable pump |
| Frame size | 060 | 60cc/rev max/variable displacement |
| Rotation | R | Right hand - clockwise |
| Product version | A | Product version A |
| Configuration of ports | A | ANSI O-ring boss port configuration |
| Control | J2 | AC-1 (automotive), 24V, manual override |
| Orifices | E1 | P = none, A+B = 1.0mm, TA+TB = none |
| Displacement limitation | D | Adjustable externally advanced control/non-feedback proportional electric (nested springs) |
| Endcap type | F4 | Twin port, code 62 metric 4 bolt flange, integral pressure filter, C auxiliary pad |
| Mounting flange | K | SAE C 4 bolt flange + speed sensor |
| Input shaft | F1 | 21 tooth, 16/32 |
| Auxiliary pad | H6 | 14 tooth, C pad |
| Protection type side A | K | High pressure relief valve, pressure limiter plugs |
| High pressure setting side A | 33 | 330 bar |
| Protection type side B | K | High pressure relief valve and pressure limiter plugs |
| High pressure setting side B | 33 | 330 bar |
| Charge pump | C | 17cc/rev |
| Filtration | M | Integral full flow with filter bypass sensor |
| Charge relief pressure setting | 30 | 30 bar charge pressure relief valve |
| Special hardware features | P2 | Automative control /non-feedback proportional electric/fan drive contro valve plate + speed sensing |
| Paint and nametag | NNN | Black paint, Danfoss tag A |
| Settings | F3J | AC-1 parameter setting generic, cruse one |
| Size/Dimensions | 0.001 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
